CoE Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 1020:x Device Statistics
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6000:x MS Status
- 6001:x MS Diagnosis
- 7000:x MS Control
- 8000:x MS Motor Settings
- 8001:x MS Brake Settings
- 8002:x MS RTD Settings
- 800F:x MS Vendor Data
- 9000:x MS Info Data
- F000:x Modular Device Profile
- F008 Code word
- F081:x Download revision
- F083 BTN
- F874:x MS Device Vendor Data
- F915:x LED Status
- F974:x MS Device Info Data
- FB00:x MS Command
- FB40:x Memory interface