80EF:15 Current Calibration Gain
Vendor calibration gain for current measurement
Description |
Value |
---|---|
Index |
0x80EF (Device) |
Subindex |
0x15 |
Datatype |
REAL32 |
Min. Value |
0.8 |
Default |
1.0 |
Max. Value |
1.2 |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |