80D1:03 RMS Current User Protection Enable
If enabled, the fuse protection gets an additional threshold selected in "RMS Current Error Threshold"(8pp0:04). The fuse RMS Current protection will also intervene and open the relay and sets the input "RMS Current"(6pp1:03) to true, when the current is greater than the selected "RMS Current Error Threshold"(8pp1:04).
|
Description |
Value |
|---|---|
|
Index |
0x80D1 (Device) |
|
Subindex |
0x03 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
TRUE |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |