80D0:11 Init State
Output state on module startup: 0x00: Coil Enabled 0x01: Coil Disabled
|
Description |
Value |
|---|---|
|
Index |
0x80D0 (Device) |
|
Subindex |
0x11 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Disable (1) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
Always Enable |
|
1 (0x01) |
Disable |
|
0 (0x00) |
Enable |