80CF:17 Dead Time Relay Disable Coil

Characteristic dead time of relay while releasing the coil voltage

Description

Value

Index

0x80CF (Device)

Subindex

0x17

Datatype

UINT16

Min. Value

0

Default

2100 (0x0834)

Max. Value

65535 (0xFFFF)

Unit

µs

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All