80C0:15 RMS Current Error Threshold
User definition of their own error threshold. If the measured current is greater than the selected threshold, the diagnosis "RMS Current Error"(6pp1:03) will be true. If "RMS Current User Protection Enable"(8pp1:03) is enabled, the user RMS Current protection will intervene and open the relay, as soon as the current is greater than the selected "RMS Current Error Threshold"(8pp0:04).
Description |
Value |
---|---|
Index |
0x80C0 (Device) |
Subindex |
0x15 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
10.0 |
Max. Value |
100.0 |
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |