60E1:03 RMS Current Error
The measured RMS current is greater than the setting "RMS Current Error Threshold"(8pp0:04). If the feature "RMS Current User Protection Enable"(8pp1:03) is active, the user protection has intervened and open the relay. While the feature "RMS Current User Protection Enable"(8pp1:03) is active and the diagnosis "RMS Current Error" is active, the relay remains open. To acknowledge the diagnosis "RMS Current Error" bit, the user has to generate a rising edge at the output bit "Reset"(6pp0:02). While the feature "RMS Current User Protection Enable"(8pp1:03) is disabled, the relay will remain in the actual output state. The diagnosis "RMS Current Error" is self-acknowledging. The user can define their own RMS current protection threshold by modifying the setting "RMS Current Error Threshold"(8pp0:04).
|
Description |
Value |
|---|---|
|
Index |
0x60E1 (Device) |
|
Subindex |
0x03 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |