60E1:01 Undervoltage Error
The input voltage is too low. Possible causes: - Power supply not available - Fuse is blown The "Undervoltage Error" status bit is self-acknowledging. The relay will remain in the actual output state even if the "Undervoltage Error" status bit is active. The user can operate the relay as normal.
|
Description |
Value |
|---|---|
|
Index |
0x60E1 (Device) |
|
Subindex |
0x01 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |