60D1:07 Fuse Utilization Error
The fuse protection has intervened and open the relay. To acknowledge the "Fuse Utilization Error" status bit, the user has to generate a rising edge at the output bit "Reset"(6pp0:02).
|
Description |
Value |
|---|---|
|
Index |
0x60D1 (Device) |
|
Subindex |
0x07 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |