60D1:04 Peak Current Warning
The measured peak current is greater than the setting "Peak Current Warning Threshold"(8pp0:05). If the feature "Peak Current User Protection Enable"(8pp1:04) is enabled, the user protection is close to intervene and open the relay. The diagnosis "Peak Current Warning" bit is self-acknowledging. The user can define their own threshold by modifying the setting "Peak Current Warning Threshold"(8pp1:05).
|
Description |
Value |
|---|---|
|
Index |
0x60D1 (Device) |
|
Subindex |
0x04 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |