60C1:06 Fuse Utilization Warning
The fuse protection is close to intervene and open the relay. The measured utilization is greater than the setting "Fuse Utilization Warning Level"(8pp0:07). The "Fuse Utilization Warning" status bit is self-acknowledging. The user can define their own threshold by modifying the setting "Fuse Utilization Warning Level"(8pp1:07).
|
Description |
Value |
|---|---|
|
Index |
0x60C1 (Device) |
|
Subindex |
0x06 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |