F010:01 SubIndex 001
Description |
Value |
---|---|
Index |
0xF010 (Device) |
Subindex |
0x01 |
Datatype |
UINT32 |
Min. Value |
|
Default |
101 (0x00000065) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |