8100:11 Default State
Output state when control via process data is disabled
Description |
Value |
---|---|
Index |
0x8100 (Device) |
Subindex |
0x11 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
Enabled (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Disabled |
0 (0x00) |
Enabled |