8000:11 Filter time
Disable digital filter, or select the desired filter time
|
Description |
Value |
|---|---|
|
Index |
0x8000 (Device) |
|
Subindex |
0x11 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Filter off (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
10 (0x0A) |
100ms |
|
9 (0x09) |
50ms |
|
8 (0x08) |
25ms |
|
7 (0x07) |
10ms |
|
6 (0x06) |
3ms |
|
5 (0x05) |
1ms |
|
4 (0x04) |
750µs |
|
3 (0x03) |
500µs |
|
2 (0x02) |
250µs |
|
1 (0x01) |
125µs |
|
0 (0x00) |
Filter off |