810F:02 Current Calibration Gain
Vendor caibration offset for current measurement
Description |
Value |
---|---|
Index |
0x810F (Device) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
-3.40282E+38 |
Default |
0.0 |
Max. Value |
3.40282E+38 |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |