810F:01 Current Calibration Offset

Vendor caibration offset for current measurement

Description

Value

Index

0x810F (Device)

Subindex

0x01

Datatype

REAL32

Min. Value

-3.40282E+38

Default

0.0

Max. Value

3.40282E+38

Unit

mV

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All