80F0:11 Safe state behavior

Defines the behaviour of the output in EtherCAT states below OP

Description

Value

Index

0x80F0 (Device)

Subindex

0x11

Datatype

ENUM (UINT8)

Min. Value

 

Default

Switch off (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

16 (0x10)

Keep last state

1 (0x01)

Switch on

0 (0x00)

Switch off