8080:06 Use output as power supply
The output is switched on all the time, independend from process data and safe state
Description |
Value |
---|---|
Index |
0x8080 (Device) |
Subindex |
0x06 |
Datatype |
BOOL |
Min. Value |
|
Default |
FALSE |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |