1018:02 Product code

Description

Value

Index

0x1018 (Device)

Subindex

0x02

Datatype

UINT32

Min. Value

 

Default

2167106699 (0x812B6C8B)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All