8080:12 Watchdog State
Output state after watchdog error
Description |
Value |
---|---|
Index |
0x8080 (Device) |
Subindex |
0x12 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
Enabled (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
3 (0x03) |
Error State |
2 (0x02) |
Last State |
1 (0x01) |
Disabled |
0 (0x00) |
Enabled |