8060:11 Safe State Behavior
Defines the behaviour of the output in EtherCAT states below OP
Description |
Value |
---|---|
Index |
0x8060 (Device) |
Subindex |
0x11 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
Switch Off (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
16 (0x10) |
Keep Last State |
1 (0x01) |
Switch On |
0 (0x00) |
Switch Off |