8030:02 Detect Open Load in On State
Enable open load detection in on state
|
Description |
Value |
|---|---|
|
Index |
0x8030 (Device) |
|
Subindex |
0x02 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
FALSE |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |