F010:09 SubIndex 009
Description |
Value |
---|---|
Index |
0xF010 (Device) |
Subindex |
0x09 |
Datatype |
UINT32 |
Min. Value |
|
Default |
925 (0x0000039D) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |