808F:02 Current Calibration Gain

Vendor caibration offset for current measurement

Description

Value

Index

0x808F (Device)

Subindex

0x02

Datatype

REAL32

Min. Value

-3.40282E+38

Default

0.0

Max. Value

3.40282E+38

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All