6052:04 Short to 24V

Voltage is detected in off state

Description

Value

Index

0x6052 (Device)

Subindex

0x04

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All