6022:x DOS Diagnosis Ch.3
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 0x6022 (Device)  | 
| 
									 Subindex  | 
									 0x00  | 
| 
									 Datatype  | 
									 UINT8  | 
| 
									 Min. Value  | 
									 
  | 
| 
									 Default  | 
									 5 (0x05)  | 
| 
									 Max. Value  | 
									 
  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Ro  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  |