6002:05 Power Supply Missing
Output is switched on.Ths could be prevented by external circumstances like missing power supply.
Description |
Value |
---|---|
Index |
0x6002 (Device) |
Subindex |
0x05 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |