1C33:x SM input parameter
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 0x1C33 (Device)  | 
| 
									 Subindex  | 
									 0x00  | 
| 
									 Datatype  | 
									 UINT8  | 
| 
									 Min. Value  | 
									 
  | 
| 
									 Default  | 
									 32 (0x20)  | 
| 
									 Max. Value  | 
									 
  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Ro  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  | 
Further Information
- 1C33:01 Sync mode
 - 1C33:02 Cycle time
 - 1C33:03 Shift time
 - 1C33:04 Sync modes supported
 - 1C33:05 Minimum cycle time
 - 1C33:06 Calc and copy time
 - 1C33:07 Minimum delay time
 - 1C33:08 Get Cycle Time
 - 1C33:09 Maximum delay time
 - 1C33:0B SM event missed counter
 - 1C33:0C Cycle exceeded counter
 - 1C33:0D Shift too short counter
 - 1C33:20 Sync error