CoE Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 10F9:x Time Distribution Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6002:x DOS Diagnosis Ch.1
- 6012:x DOS Diagnosis Ch.2
- 6022:x DOS Diagnosis Ch.3
- 6032:x DOS Diagnosis Ch.4
- 6042:x DOS Diagnosis Ch.5
- 6052:x DOS Diagnosis Ch.6
- 6062:x DOS Diagnosis Ch.7
- 6072:x DOS Diagnosis Ch.8
- 6080:x EFU Inputs
- 7000:x DOS Output Ch.1
- 7010:x DOS Output Ch.2
- 7020:x DOS Output Ch.3
- 7030:x DOS Output Ch.4
- 7040:x DOS Output Ch.5
- 7050:x DOS Output Ch.6
- 7060:x DOS Output Ch.7
- 7070:x DOS Output Ch.8
- 7080:x EFU Outputs
- 8000:x DOS Settings Ch.1
- 8010:x DOS Settings Ch.2
- 8020:x DOS Settings Ch.3
- 8030:x DOS Settings Ch.4
- 8040:x DOS Settings Ch.5
- 8050:x DOS Settings Ch.6
- 8060:x DOS Settings Ch.7
- 8070:x DOS Settings Ch.8
- 8080:x EFU Settings
- 808F:x EFU Vendor Data
- F000:x Modular Device Profile
- F008 Code word
- F010:x Module Profile List
- F600:x DEV Inputs
- F900:x DEV Info Data
- F915:x LED Status
- FB00:x DEV Command