8010:11 Filter Time

Defines filter time(sw filter) when enabled with subindex 2

Description

Value

Index

0x8010 (Device)

Subindex

0x11

Datatype

ENUM (UINT32)

Min. Value

 

Default

3ms (3000)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

100000 (0x000186A0)

100ms

50000 (0x0000C350)

50ms

25000 (0x000061A8)

25ms

10000 (0x00002710)

10ms

3000 (0x00000BB8)

3ms

1000 (0x000003E8)

1ms

750 (0x000002EE)

750µs

500 (0x000001F4)

500µs

250 (0x000000FA)

250µs

125 (0x0000007D)

125µs