FB00:03 Response
|
Description |
Value |
|---|---|
|
Index |
0xFB00 (Device) |
|
Subindex |
0x03 |
|
Datatype |
OCTET_STRING |
|
Min. Value |
|
|
Default |
00 00 00 00 00 00 00 00 |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |