F010:03 SubIndex 003
|
Description |
Value |
|---|---|
|
Index |
0xF010 (Device) |
|
Subindex |
0x03 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
101 (0x00000065) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |