8080:11 Default State

Output state when control via process data is disabled: 0x00:Enabled 0x01:Disabled

Description

Value

Index

0x8080 (Device)

Subindex

0x11

Datatype

ENUM (UINT16)

Min. Value

 

Default

Enabled (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

Disabled

0 (0x00)

Enabled