1008 Device name
|
Description |
Value |
|---|---|
|
Index |
0x1008 (Device) |
|
Subindex |
0x00 |
|
Datatype |
VISIBLE_STRING |
|
Min. Value |
|
|
Default |
MO1008-0000-1111 |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |