8040:11 Filter Time
Defines filter time(sw filter) when enabled with subindex 2
Description |
Value |
---|---|
Index |
0x8040 (Device) |
Subindex |
0x11 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
3ms (3000) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
100000 (0x000186A0) |
100ms |
50000 (0x0000C350) |
50ms |
25000 (0x000061A8) |
25ms |
10000 (0x00002710) |
10ms |
3000 (0x00000BB8) |
3ms |
1000 (0x000003E8) |
1ms |
750 (0x000002EE) |
750µs |
500 (0x000001F4) |
500µs |
250 (0x000000FA) |
250µs |
125 (0x0000007D) |
125µs |