HMI-Display

The active M/H-Functions are available via ADS and can be displayed on the graphical user interface.

There exists a channel specific and an axis specific view.

Active M-Function, channel specific

Description

Displays the active channel specific M/H-functions on the PLC-interface (HLI).

Type

Structure:

UNS32 number

UNS32 activ-M/H[12]

Value range

[ 0; MAX_UNS32 ]

HMI elements

mc_active_m_functions_r,
mc_active_h_functions_r

Zugriff

Read

IndexOffsetADS

0x3d, 0x91

(IndexGroupADS = 0x000201<ii> with <ii> = Kanal, [ 1 ; max])

Active M/H-Function, axis specific

Description

Displays the active axis specific M/H-functions on the PLC-interface (HLI).

Type

Struktur:

UNS32 Anzahl

UNS32 active-M/H[12]

Value range

[ 0; MAX_UNS32 ]

HMI elements

ac_<I>_active_m_functions_r,
ac_<I>_active_h_functions_r

Zugriff

Read

IndexOffsetADS

0x13, 0x17

(IndexGroupADS = 0x000202<ii> mit <ii> = Achsindex, [1;max])

Example

After start of MDI H41, H42, H51 following three H-Functions are waiting for PLC-acknowledge

HMI-Display 1:

Example

After MDI X[H50] the axis specific H-Function is waiting for PLC-acknowledge.

HMI-Display 2: