Parameters
Channel parameters
P-CHAN-00057 | Setting the default measurement type | |
Parameter | messtyp | |
Description | Seven different measurement types are available. The required measurement type can be set with this element. | |
Data type | UNS16 | |
Data range | 1: Measurement travel (G100) with at least one axis, 2: Measurement travel (G100) with exactly one axis; 3: Measurement travel (G100) with at least one axis, 4: Measurement travel (G100) only with the maximum of three main axes, 5: Interruptible measurement travel (G310) with at least one axis, 6: Interruptible measurement travel (G310) with at least one SERCOS axis, 7: Measurement travel by moving on a fixed stop with at least one axis, | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | The measurement type can be modified at any time in the NC program with #MEAS MODE. |
Axis parameters
P-AXIS-00086 | Measuring probe stroke | |
Parameter | kenngr.hub_messtaster | |
Description | As the stroke of mechanical measuring sensors is limited, when the measuring sensor is actuated a check is made as to whether a delay via the ramps chosen in the axis parameter list is sufficient on the basis of the acceleration ramp and the current feed rate. Therefore, the P-AXIS-00086 parameter defines the maximum permitted deceleration distance for measurement. | |
Data type | UNS32 | |
Data range | 0<P-AXIS-00086 <MAX(UNS32) | |
Dimension | Translatory: 0.1 µm | Rotatory: 0.0001° |
Default | - | |
Remarks | A buffer exists between the interpolator and the position controller to calculate the parameters for feed forward control of axes. This results in a dead time between calculation of a setpoint by the interpolator and its execution in the position controller. In the worst case, an error can be produced during measurement travel because the interpolator, which monitors the stroke of the measuring probe, ignores the distance components in the buffer. This can be prevented by enlarging the actual measuring probe stroke. |
P-AXIS-00113 | Measured signal edge | |
Parameter | kenngr.mess_neg_flanke | |
Description | Definition of the edge of the measured signal where the counter performs the latching operation. | |
Data type | BOOLEAN | |
Data range | 0: Latching if positive measured signal edge 1: Latching if negative measured signal edge | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | - |
P-AXIS-00114 | Measurement travel offset | |
Parameter | kenngr.mess_offset | |
Description | The measurement travel offset P-AXIS-00114 specifies by which distance further than the destination position programmed in the measurement block the axis may travel if the measurement probe has not yet been actuated up to the programmed destination point. An error message is issued if a measurement signal can still not be recorded within the measurement offset. | |
Data type | UNS32 | |
Data range | 0<P-AXIS-00114 <MAX(UNS32) | |
Dimension | Translatory: 0.1µm | Rotatory: 0.0001° |
Default | - | |
Remarks | This parameter is used only for measurement in accordance with measurement type 2. |
P-AXIS-00115 | Measured signal via axis-specific control bit pattern | |||
Parameter | kenngr.mess_signal_achs_steuer | |||
Description | To make it possible to take external measured signals into account as well, one bit in the axis-specific control bit pattern is treated as the measured signal. This can be activated via P-AXIS-00115. | |||
Data type | BOOLEAN | |||
Data range | 0: No evaluation of the measured signal via the axis-specific control bit pattern 1: Evaluation of the measured signal via the axis-specific control bit pattern | |||
Dimension | Translatory: - | Rotatory: - | ||
Default | - | |||
Remarks | The following measurement methods are permitted depending on the drive type | |||
| Measurement method | |||
| P-AXIS-00117 | P-AXIS-00116 | P-AXIS-00115 | |
Drive simulation | X | - | X | |
Conventional | X | - | X | |
SERCOS drive interface | X | X | X |
P-AXIS-00116 | Measurement with SERCOS drives | |
Parameter | kenngr.mess_signal_sercos | |
Description | With the aid of P-AXIS-00116, you define whether the measured signal is to read in via the SERCOS interface. | |
Data type | BOOLEAN | |
Data range | 0: Read measured signal via control bit pattern and hardware interface 1: Read measured signal via the SERCOS interface | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | - |
P-AXIS-00117 | Measuring probe signal via hardware interface | |
Parameter | kenngr.mess_signal_taster | |
Description | Use of the NC kernel's hardware interface is selected via P-AXIS-00117. | |
Data type | BOOLEAN | |
Data range | 0: Do not read the measuring probe signal via the controller's hardware interface 1: Read the measuring probe signal via the controller's hardware interface | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | - |
P-AXIS-00118 | Measurement axis | |
Parameter | kenngr.messachse | |
Description | P-AXIS-00118 defines whether an axis can be involved in measurement travel. | |
Data type | BOOLEAN | |
Data range | 0: Axis cannot be used as measured axis 1: Axis can be used as measured axis | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | - |
P-AXIS-00215 | Feed rate for measurement in accordance with measurement type 2 | |
Parameter | kenngr.vb_messen | |
Description | For measurement type 2 P-AXIS-00215 is used as feed for the measurement movement. | |
Data type | UNS32 | |
Data range | 0<P-AXIS-00215 <MAX(UNS32) | |
Dimension | Translatory: | Rotatory: 0,001°/s |
Default | - | |
Remarks | Only used for measurement type 2. |
P-AXIS-00060 | Number of used real time bits for SERCOS drives | ||||
Parameter | kenngr.echtzeit_bit_nr | ||||
Description | With this parameter the assignment of the realtime status and control bits for SERCOS drives is done. The assignment is according to the following table: | ||||
P-AXIS-00060 | Controlbits | Statusbits | |||
| Measurement | Measurement | Measurement equipment Actuated | ||
0, | Realtime control bit 1 | Realtime | |||
1 | Realtime control bit 1 | Realtime | Realtime | ||
2 | Realtime control bit 2 | Realtime | Realtime | ||
Data type | UNS08 | ||||
Data range | 0≤ P-AXIS-00060 ≤ 2 | ||||
Dimension | - | - | |||
Default | 0 | ||||
Remarks | It is recommended to use either 1 or 2 as value for P-AXIS-00060. |
P-AXIS-00257 | Measurement is done in the CNC | |
Parameter | kenngr.probing_signal_via_plc | |
Description | Latching the measured value is done in the CNC, the probing signal is handed over to the CNC via the PLC interface. | |
Data type | BOOLEAN | |
Data range | 0 : Use drive based measurement 1 : Use CNC based measurement. | |
Dimension | Translatory: | Rotatory: - |
Default | 0 | |
Remarks | - |
P-AXIS-00330 | Measuring with movement on a fixed stop | |
Parameter | kenngr.meas_signal_fixed_stop | |
Description | With this parameter the measurement signal source "Fixed stop" is enabled. | |
Data type | BOOLEAN | |
Data range | 0: No measuring on a fixed stop possible 1: Enabling of measuring on a fixed stop | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | The user has to ensure, that during the movement on a fixed stop in the drives involved a torque limitation is active and that the velocity is low enough. All other measurement signal sources (e.g. P-AXIS-00116 (kenngr.mess_signal _sercos)) have to be deselected. |
P-AXIS-00331 | Limit for position lag | |
Parameter | kenngr.fixed_stop_pos_lag_limit | |
Description | This parameter specifies the limit for the position lag. After exceeding this limit the fixed stop is detected and the measuring position is taken over. | |
Data type | UNS32 | |
Data range | 0 < P-AXIS-00331 < MAX(UNS32) | |
Dimension | Translatory: 0,1 µm | Rotatory: 0,0001°/s |
Default | - | |
Remarks | - |
P-AXIS-00332 | Number of position controller cycles | |
Parameter | kenngr.fixed_stop_nbr_cycles | |
Description | This parameter defines the number of position control cycles for the waiting time after exceeding of the given position lag limit P-AXIS-00331, before the measurement value is determined. The counting is started again, if during this time the limit is fallen below. | |
Data type | UNS32 | |
Data range | 0 < P-AXIS-00332 < MAX(UNS32) | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | - |