8000:13 Bluetooth Timeout

Description

Value

Index

0x8000 (Device)

Subindex

0x13

Datatype

UINT16

Min. Value

5000 (0x1388)

Default

5000 (0x1388)

Max. Value

65535 (0xFFFF)

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All