ADS-Parameter
Command, absolute, minimum limit of manual mode
Description | Commanded absolute minimum manual mode limit. |
Port | 0x551 (Task GEO) |
Index-Group | 0x21.301 (+ 1 per channel index) |
Index-Offset | 0x10.019 (+ 0x10.000 per axis index of channel) |
Type | Signed 32 bit |
Unit | 0.1 µm |
Access | read and write |
Command, absolute, maximum limit of manual mode
Description | Commanded absolute maximum manual mode limit. |
Port | 0x551 (Task GEO) |
Index-Group | 0x21.301 (+ 1 per channel index) |
Index-Offset | 0x10.01A (+ 0x10.000 per axis index of channel) |
Type | signed 32 bit |
Unit | 0.1 µm |
Access | read and write |
Active, absolute, minimum limit of manual mode
Description | Actual absolute minimum manual mode limit. |
Port | 0x551 (Task GEO) |
Index-Group | 0x21.301 (+ 1 per channel index) |
Index-Offset | 0x10.01D (+ 0x10.000 per axis index of channel) |
Type | Signed 32 bit |
Unit | 0.1 µm |
Access | read only |
Active, absolute, maximum limit of manual mode
Description | Actual absolute maximum manual mode limit. |
Port | 0x551 (Task GEO) |
Index-Group | 0x21.301 (+ 1 per channel index) |
Index-Offset | 0x10.01E (+ 0x10.000 per axis index of channel) |
Type | signed 32 bit |
Unit | 0.1 µm |
Access | read only |
Actual manual offset
Description | Actual manual mode offset. |
Port | 0x551 (Task GEO) |
Index-Group | 0x21.301 (+ 1 per channel index) |
Index-Offset | 0x10.01B (+ 0x10.000 per axis index of channel) |
Type | signed 32 bit |
Unit | 0.1 µm |
Access | read only |
Command position of manual mode
Description | Actual axis position including all manual offsets (without modulo calculation) |
Port | 0x551 (Task GEO) |
Index-Group | 0x21.301 (+ 1 per channel index) |
Index-Offset | 0x10.01C (+ 0x10.000 per axis index of channel) |
Type | signed 32 bit |
Unit | 0.1 µm |
Access | read only |