Device

Device 1:


No.

Description

1

Information on MAC address, VendorID and DeviceID of the device.

2

This option can be used to extend the name via a PLC program. The extension consists of a three-digit numerical value.

The value must be entered in the PLC program as a constant value and must be available at the start of the PLC program. Then link the value to the variable PnIoBoxCtrl.

3

With this option, the name is taken from the tree view.

4

This option only applies to Windows CE. In delivery state the PROFINET IP address for the CCAT interfaces is registered with the operating system. This enables you to access the device via TCP/IP mechanisms when TwinCAT is in RUN mode.

Enable this option if you do not want the PROFINET IP address to be registered with the operating system.

5

These fields can be used to change the InstanceID and FrameID. However, the default settings are adequate for most applications.

The Instance ID is incorporated into the formation of the UUID object. The settings should therefore only be changed in exceptional cases.