Beckhoff components
PROFINET is the open Industrial Ethernet-standard of the PNO (PROFINET user organization). PROFINET IO describes the exchange of data between controllers and field devices in several real-time classes: RT (software-based real-time) and IRT (hardware-supported isochronous real-time). In addition, further Ethernet traffic can be transmitted in the NRT (non-real-time) time slot of the PROFINET cycle. RT can be networked with commercially available switches; switches with corresponding hardware support are required for IRT.
Beckhoff PROFINET components
Components | Comment |
|---|---|
Embedded PCs | |
Embedded PC with PROFINET RT Device fieldbus interface | |
Embedded PC with optional interface | |
Embedded PC with optional PROFINET RT Device interface | |
EtherCAT terminals | |
PROFINET IO controller | |
PROFINET IO device | |
PROFINET-IRT controller | |
Bus Coupler | |
PROFINET "Compact" Bus Coupler for Bus Terminals | |
PROFINET Bus Coupler for Bus Terminals | |
PROFINET Bus Coupler for EtherCAT Terminals | |
Fieldbus Box | |
PROFINET Coupler Box | |
PC Fieldbus Cards | |
PCI Ethernet card for all Ethernet | |
Miniature PCI Ethernet card for all Ethernet | |
TwinCAT | |
TwinCAT as PROFINET master | |
TwinCAT as PROFINET slave | |