Technical data – Profinet
Optional interface M930
Technical data | M930 |
---|---|
Fieldbus | Profinet RT Controller |
Data transfer rate | 100 Mbaud |
Bus interface | 2 x RJ45 switched |
Bus devices | max. 16 for CX9020-M930 |
Properties | RTClass1 |
Optional interface B930
Technical data | B930 |
---|---|
Fieldbus | Profinet RT device |
Data transfer rate | 100 Mbaud |
Bus interface | 2 x RJ45 switched |
Extendable process image | 1 virtual slave in addition |
max. process image | 2 slaves x (1440 bytes in / 1440 bytes out) |
Properties | RTClass1 |