Technical data - PROFIBUS
Optional interface M310
Technical data | M310 |
---|---|
Fieldbus | PROFIBUS DP, DP-V1; DP-V2 (MC) |
Data transfer rate | 9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud |
Bus interface | 1 x D sub-socket, 9-pin |
Bus devices | max. 125 with repeater |
max. process image | 30.5 kbytes in / 30.5 kbytes out |
Properties | PROFIBUS – different DP cycle times possible for each slave; error management for each device freely configurable |
Optional interface B310
Technical data | B310 |
---|---|
Fieldbus | PROFIBUS DP, DP-V1 |
Data transfer rate | 9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud |
Bus interface | 1 x D sub-socket, 9-pin |
Extendable process image | Up to 15 virtual slaves in addition |
max. process image | 16 slaves x (240 bytes in / 240 bytes out) |