KS2000: Configuration  and diagnostics software

About the Coupler service menu

There are two ways to enter the coupler services.

Select from the tool bar the coupler service button.

About the Coupler service menu 1:

 

click the coupler service button

About the Coupler service menu 2:


 

step 1: click on Online in the menu bar.

step 2: hover onto Coupler and click Services.

About the Coupler service menu 3:

 

Coupler Service menu:

About the Coupler service menu 4:

Write protection set: enables the write protection of the coupler

Write protection abolished: disables the write protection of the coupler

Reset KBus: does a K-bus reset

Factory settings: does a software reset to default settings

Get Checksum: does a checksum test

Reboot: does a hardware reset and reboot

 

Click Exit to leave the coupler service menu.