KS2000: Configuration  and diagnostics software

Communication via a COM port

In the following we will show you how to establish a communication via a COM port.

step 1: Click on Options in the menu bar. Then hover onto Communication channel and do a double click on via COM...

Communication via a COM port 1:

The following menu appears:

Communication via a COM port 2:

 

step 2: Click the pull-down menu. It could be, that there are more than one COM-port is available. Choose the COM-port your data cable is connected to.

Communication via a COM port 3:

 

step 3: Change the baud rate to 19200 if something else is selected. Therefor click the pull-down menu and choose 19200.

Communication via a COM port 4:

 

step 4: To setup a peer to peer connection select RS232. Therefor click the pull-down menu and choose RS232.

Communication via a COM port 5:

 

step 5: Leave the settings if you don't use a BK8xxx or BC8xxx.

Communication via a COM port 6:

If you use a BK8xxx or BC8xxx:

  1. check the address of the BK or BC you are connected to
  2. Enter the address into the the Multipoint input box (therefor see the example)

Communication via a COM port 7: Example: Addess = 11

 

step 6: If you have done all the settings click Test...

Communication via a COM port 8:

The reason why you could get the following message:

Communication via a COM port 9:

Check everything once again and click Test...

 

When you get this message, then the test was a success.

Communication via a COM port 10:

 

step 7: click OK to save the settings.

Communication via a COM port 11:

 

step 8: Go online