BC9000 Security settings (IP/UDP)

The Security settings are used for the restriction to access a BC9000 inside a network. With the restriction you can define a maximum of 10 computers, which have the permission to access the BC9000. The required settings can only be done via a serial connection.

BC9000 Security settings (IP/UDP) 1:

Configuration

step 1: Double click Fieldbus: Security settings

step 2: On the right hand a list of computers will open, which have the permission to access. These computers are identified via their IP address.

step 3: Click Clean all to define no restrictions to access a BC9000.

step 4: Changing entries

Device Name: Choose a device name from the list (PC 1 bis PC 10). This is only a synonym and must not be the name of a computer inside the network.
IP address: Type in the IP address of the computer, which shall get the permission to access.

The Remove button removes a selected computer from the list. The Add button adds a computer to the list.

You must reboot after you did changes like Clean all, Remove or Add. Click Yes (Ja) to reboot.

BC9000 Security settings (IP/UDP) 2: