Which firmware support's the new KS2000 features
Bus Coupler / Bus Terminal Controller
Notice | |
The Commissioning Mode requires certain firmware versions on the Bus Coupler or the Bus Terminal Controller. The firmware version is specified at the rear of the Bus Coupler (see example below for CANopen). If required, the firmware can be updated via the serial port (KS2000 cable required) or - depending on the bus system - via the fieldbus. The current firmware versions and the program for the firmware update can be found on www.beckhoff.com. |
Fieldbus System | Bus Coupler / | Firmware version required on the Bus Coupler / Bus Terminal Controller for the Commissioning Mode |
|---|---|---|
Lightbus | BK2020 | in preparation (B1) |
Profibus | BK3000 | not supported |
BK3010 | BA | |
BK3100 | not supported | |
BK3110, BK3120 | BA | |
BK3150 | in preparation (B0) | |
BK3500, BK3520 | BA | |
LC3100 | BA | |
BC3100 | in preparation (C4) | |
BX3100 | in preparation (1.00) | |
Interbus | BK4020 | not supported |
BC4000 | not supported | |
CANopen | BK5120 | B0 |
BX5100 | in preparation (1.00) | |
DeviceNet | BK5220 | in preparation |
ControlNet | BK7000 | BB |
Modbus | BK7300 | in preparation (B4) |
Sercos | BK7500, BK7520 | not supported |
Fip IO | BK7420 | B1 |
RS485 | BK8000 | not supported |
RS232 | BK8100 | not supported |
Ethernet | BK9000 | in preparation (B9) |
BC9000 | in preparation (BA) | |
USB | BK9500 | not supported |
CX | CX1100 | in preparation (B4) |
Not listed Bus Coupler and Bus Terminal Controller are not prepared for the Commissioning Mode.
Fieldbus Box
Notice | |
The Commissioning Mode requires certain firmware versions on the Fieldbus Box. The firmware version is specified at the side of the Fieldbus Box. If required, the firmware can be updated via the serial port (KS2000 cable required) or - depending on the bus system - via the fieldbus. The current firmware versions and the program for the firmware update can be found on our home page at www.beckhoff.com. |
Fieldbus System | Fieldbus Box | Firmware version required on the Fieldbus Box for the Commissioning Mode |
|---|---|---|
Lightbus | IPxxxx-B200 | in preparation |
IL230x-B200 | in preparation | |
Profibus | IPxxxx-B31x | in preparation (B5) |
IL230x-B31x | in preparation (B3) | |
IL230x-C31x | in preparation (B2) | |
Interbus | IPxxxx-B400 | not supported |
IL230x-B400 | not supported | |
CANopen | IPxxxx-B51x | in preparation (C5) |
IL230x-B51x | in preparation (C5) | |
DeviceNet | IPxxxx-B52x | in preparation |
IL230x-B52x | in preparation | |
Modbus | IPxxxx-B730 | in preparation |
IL230x-B730 | in preparation | |
RS485 | IPxxxx-B800 | in preparation |
IL230x-B800 | in preparation | |
RS232 | IPxxxx-B810 | in preparation |
IL230x-B810 | in preparation | |
Ethernet | IPxxxx-B900 | in preparation |
IL230x-B900 | in preparation |