Attenuation in practice
With an attenuation of 6 dB the range is shortened to half of the value for an unobstructed connection, with 12 dB it is shortened to a quarter.
Material | Attenuation | Range approx. | Example for an unobstructed range of 280 m |
---|---|---|---|
Thin wall | 2 … 5 dB | (free field range)/1.5 - (free field range)/2 | 180 m … 140 m |
Wooden wall | 5 dB | (free field range)/2 | 140 m |
Masonry wall | 6 … 12 dB | (free field range)/2 - (free field range)/4 | 140 m … 70 m |
Concrete wall | 10 … 20 dB | (free field range)/4 - (free field range)/8 | 70 m … 5 m |
Concrete ceiling | 20 dB | (free field range)/8 | < 35 m |