ZS6201-0500


Technical data
Technical data | ZS6201-0500 |
---|---|
Frequency range | 2400...2485 MHz |
Transmission factor | 5 dBi |
3 dB bandwidth, horizontal | 360° |
3 dB bandwidth, vertical | 70° |
Connection | Reverse SMA socket |
Dimensions | Height 195 mm, foot diameter 12 mm |
Weight (incl. packaging) | approx. 40 g |
Permissible ambient temperature range during operation | -40°C ... + 80°C |
Permissible relative air humidity | 95%, no condensation |
Mounting | Direct connection with hinged joint |
Protection class | IP20 |
Installation position | variable |
Approval | CE |
Suitable coaxial cable | Not required, direct connection |