ZS6201-0410


Technical data
Technical data | ZS6201-0410 |
---|---|
Frequency range | 2400...2485 MHz |
Transmission factor | 4 dBi |
3 dB bandwidth, horizontal | 360° |
3 dB bandwidth, vertical | 70° |
Connection | Reverse SMA socket (with 1 m cable, permanently connected to antenna) |
Dimensions | Height 202 mm, foot diameter 35 mm |
Weight (incl. cable, accessories and packaging) | approx. 220 g |
Permissible ambient temperature range during operation | -40°C ... + 80°C |
Permissible relative air humidity | 95%, no condensation |
Mounting | Cap nut M14 |
Protection class | IP20 |
Installation position | variable |
Approval | CE |
Coaxial cable | 1 m, included in scope of supply |